SLOSE37B June 2020 – May 2022 DRV8436
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | NO. | ||||
HTSSOP | VQFN | ||||
AOUT1 | 5 | 3 | O | Output | Winding A output. Connect to motor winding. |
AOUT2 | 6 | 4 | O | Output | Winding A output. Connect to motor winding. |
PGND | 3, 12 | 2, 7 | — | Power | Power ground. Both PGND pins are shorted internally. Connect to system ground on PCB. |
BOUT2 | 9 | 5 | O | Output | Winding B output. Connect to motor winding. |
BOUT1 | 10 | 6 | O | Output | Winding B output. Connect to motor winding. |
CPH | 28 | 23 | — | Power | Charge pump switching node. Connect a X7R, 0.022-µF, VM-rated ceramic capacitor from CPH to CPL. |
CPL | 27 | 22 | |||
DIR | 24 | 19 | I | Input | Direction input. Logic level sets the direction of stepping; internal pulldown resistor. |
ENABLE | 25 | 20 | I | Input | Logic low to disable device outputs; logic high to enable; internal pullup to DVDD. Also determines the type of OCP response. |
DVDD | 15 | 10 | Power | Logic supply voltage. Connect a X7R, 0.47-μF to 1-μF, 6.3-V or 10-V rated ceramic capacitor to GND. | |
GND | 14 | 9 | — | Power | Device ground. Connect to system ground. |
VREF | 17 | 12 | I | Input | Current set reference input. Maximum value 3.3 V. DVDD can be used to provide VREF through a resistor divider. |
M0 | 18 | 13 | I | Input | Microstepping mode-setting pins. Sets the step mode; internal pulldown resistor. |
M1 | 22 | 17 | |||
DECAY0 | 21 | 16 | I | Input | Decay-mode setting pins. Sets the decay mode (see the Section 7.3.6 section). |
DECAY1 | 20 | 15 | |||
STEP | 23 | 18 | I | Input | Step input. A rising edge causes the indexer to advance one step; internal pulldown resistor. |
VCP | 1 | 24 | — | Power | Charge pump output. Connect a X7R, 0.22-μF, 16-V ceramic capacitor to VM. |
VM | 2, 13 | 1, 8 | — | Power | Power supply. Connect to motor supply voltage and bypass to GND with two 0.01-µF ceramic capacitors (one for each pin) plus a bulk capacitor rated for VM. |
TOFF | 19 | 14 | I | Input | Sets the Decay mode off time during current chopping; four level pin. |
nFAULT | 16 | 11 | O | Open Drain | Fault indication. Pulled logic low with fault condition; open-drain output requires an external pullup resistor. |
nSLEEP | 26 | 21 | I | Input | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. |
NC | 4, 7, 8, 11 | - | - | - | No Connect pins. Leave these pins unconnected. |
PAD | - | - | - | - | Thermal pad. Connect to system ground. |