SLOSE37B June 2020 – May 2022 DRV8436
PRODUCTION DATA
The ENABLE pin of the DRV8436 has to be connected to DVDD to select automatic retry mode. In this mode, after an OCP event the relevant outputs are disabled and the nFAULT pin is driven low. Normal operation resumes automatically (motor-driver operation and nFAULT released) after the tRETRY time has elapsed and the fault condition is removed.