To select automatic retry mode,
For H/W interface, the ENABLE pin has to be logic HIGH (>2.7V)
For SPI interface, OTSD_MODE bit should be 1b
In this mode, normal operation resumes (motor-driver operation and the nFAULT line released) when the junction temperature falls below the overtemperature threshold limit minus the hysteresis (T
OTSD – T
HYS_OTSD). When operating with SPI interface, the TF and OTS bits remain latched to 1b indicating that a thermal event occurred until a clear faults command is issued either via the CLR_FLT bit or an nSLEEP reset pulse.