SLOSE98A December 2022 – September 2023 DRV8461
PRODUCTION DATA
Overtemperature warning is detected if the die temperature exceeds the trip point of the overtemperature warning (TOTW). This feature is supported only if the device is operating with SPI interface.
When the OTW is detected -
OTW and TF bits are made 1b
The device performs no additional action and continues to function.
The charge pump remains active.
If the TW_REP bit is 1b -
nFAULT is pulled low in the event of OTW
FAULT bit is made 1b
When the die temperature falls below the hysteresis point (THYS_OTW) of the overtemperature warning, the OTW and TF bits clear automatically.