SLOSE98A December 2022 – September 2023 DRV8461
PRODUCTION DATA
MIN | MAX | UNIT | |
---|---|---|---|
Power supply voltage (VM) | –0.3 | 70 | V |
Charge pump voltage (VCP, CPH) | -0.3 | VVM + 5.75 | V |
Charge pump negative switching pin (CPL) | -0.3 | VVM | V |
nSLEEP pin voltage (nSLEEP) | –0.3 | VVM | V |
Internal regulator voltage (DVDD) | –0.3 | 5.75 | V |
External logic supply (VCC) | -0.3 | 5.75 | V |
Control pin voltage | –0.3 | 5.75 | V |
Reference input pin voltage (VREF) | –0.3 | 5.75 | V |
PGNDx to GND voltage | -0.5 | 0.5 | V |
PGNDx to GND voltage, < 1 μs | -2.5 | 2.5 | V |
Open drain output current (nFAULT, nHOME) | 0 | 10 | mA |
Continuous Output pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –1 | VVM + 1 | V |
Transient 100 ns Output pin voltage (AOUT1, AOUT2, BOUT1, BOUT2) | –3 | VVM + 3 | V |
Peak drive current (AOUT1, AOUT2, BOUT1, BOUT2) | Internally Limited | A | |
Operating ambient temperature, TA | –40 | 125 | °C |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values are with respect to network ground terminal GND.