SLOS709C June 2011 – December 2022 DRV8662
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|IIL| | Digital input low current | EN, GAIN0, GAIN1 | VDD = 3.6 V, VIN = 0 V | 1 | µA | ||
|IIH| | Digital input high current | EN, GAIN0, GAIN1 | VDD = 3.6 V, VIN = VDD | 5 | µA | ||
ISD | Shut down current | VDD = 3.6 V, VEN = 0 V | 13 | µA | |||
IDDQ | Quiescent current | VDD = 3.6 V, VEN = VDD, VBST = 105 V, no signal | 24 | mA | |||
VDD = 3.6 V, VEN = VDD, VBST = 80 V, no signal | 13 | mA | |||||
VDD = 3.6 V, VEN = VDD, VBST = 55 V, no signal | 9 | mA | |||||
VDD = 3.6 V, VEN = VDD, VBST = 30 V, no signal | 5 | mA | |||||
RIN | Input impedance | All gains | 100 | kΩ | |||
AV | Amplifier gain | GAIN<1:0> = 00 | 28.8 | dB | |||
GAIN<1:0> = 01 | 34.8 | ||||||
GAIN<1:0> = 10 | 38.4 | ||||||
GAIN<1:0> = 11 | 40.7 | ||||||
BW | Amplifier Bandwidth | GAIN<1:0> = 00, VO,PP = 50 V, No Load | 20 | kHz | |||
GAIN<1:0> = 01, VO,PP = 100 V, No Load | 10 | ||||||
GAIN<1:0> = 10, VO,PP = 150 V, No Load | 7.5 | ||||||
GAIN<1:0> = 11, VO,PP = 200 V, No Load | 5 | ||||||
IBAT, AVG | Average battery current during operation | VDD = 3.6 V, CL = 10 nF, f = 150 Hz, VO,PP = 200 V | 75 | mA | |||
VDD = 3.6 V, CL = 10 nF, f = 300 Hz, VO,PP = 200 V | 115 | ||||||
VDD = 3.6 V, CL = 47 nF, f = 150 Hz, VO,PP = 200 V | 210 | ||||||
VDD = 3.6 V, CL = 47 nF, f = 300 Hz, VO,PP = 200 V | 400 | ||||||
THD+N | Total harmonic distortion plus noise | f = 300 Hz, VO,PP = 200 V | 1% |