SLOS709C June 2011 – December 2022 DRV8662
PRODUCTION DATA
For this example, use the parameters shown in Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VDD | 3.3 V – 5.5 V |
Boost Converter | 20-105 V |
Output Voltage | 2 x Boost Converter (Vpp) |
Differential Input Voltage (IN+, IN-) | 1.8 Vp PWM |
Table 8-4 contains a list of components required for configuring the DRV8662. The components labeled “Standard” can be used “as-is”; and, the components labeled “Configure” require the designer to evaluate specific system requirements.
COMPONENT | DESCRIPTION | RECOMMENDED VALUE | UNIT | USE |
---|---|---|---|---|
CVDD | VDD bypass capacitor | 0.1 | µF | Standard |
CPUMP | Voltage pump capacitor | 0.1 | µF | Standard |
CIN+ / CIN- | IN+ / IN- AC coupling capacitors | 1 | µF | Standard |
REXT | Boost current limit resistor | See Programing the Boost Current Limit | Ω | Configure |
CPVDD | Boost converter output capacitor | See Boost Capacitor Selection | µF | Configure |
L | Boost converter inductor | See Inductor Selection | µH | Configure |
R1 | Boost converter high-side feedback resistor | See Programming the Boost Voltage | Ω | Configure |
R2 | Boost converter low-side feedback resistor | SeeProgramming the Boost Voltage | Ω | Configure |