SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This input controls the VDS monitor trip voltage as listed in Table 10.
VDS RESISTANCE | VDS VOLTAGE | OVERCURRENT TRIP LEVEL
(VDS(OCP)) |
---|---|---|
< 1 kΩ to GND | GND | 0.06 V |
33 kΩ ± 5% to GND | 0.7 V ± 5% | 0.12 V |
200 kΩ ± 5% to GND | 2 V ± 5% | 0.24 V |
> 2 MΩ to GND, Hi-Z | 3 V ± 5% | 0.48 V |
68 kΩ ± 5% to AVDD | 4 V ± 5% | 0.96 V |
< 1 kΩ to AVDD | AVDD | Disabled |