SLVSDX8B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VDS and GDF status is shown in Figure 48 and described in Table 16.
Return to Summary Table.
Read only
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | H_GDF | L_GDF | RESERVED | H_VDS | L_VDS | ||
| R-00b | R-0b | R-0b | R-00b | R-0b | R-0b | ||
| Bit | Field | Type | Default | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R | 00b |
Reserved |
| 5 | H_GDF | R | 0b |
Indicates gate drive fault on the high-side FET of half-bridge |
| 4 | L_GDF | R | 0b |
Indicates gate drive fault on the low-side FET of half-bridge |
| 3-2 | RESERVED | R | 00b |
Reserved |
| 1 | H_VDS | R | 0b |
Indicates VDS monitor overcurrent fault on the high-side FET of half-bridge |
| 0 | L_VDS | R | 0b |
Indicates VDS monitor overcurrent fault on the low-side FET of half-bridge |