SLVSDR9E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
An MCU watchdog function can be enabled to ensure that the external controller that is instructing the DRV8703-Q1 device is active and in a known state. The SPI watchdog must be enabled by writing a 1 to the WD_EN bit through the SPI (disabled by default, bit is 0). When the watchdog is enabled, an internal timer starts to count down to an interval set by the WD_DLY bits. The register address 0x00 must be read by the MCU within the interval set by the WD_DLY bit to reset the watchdog. If the timer is allowed to expire, the nWDFLT pin is enabled. When the nWDFLT pin is enabled the following occurs:
The WDFLT bit remains asserted, and operation is halted until the CLR_FLT bit has been written to 1.
Table 7-9 lists the fault responses of the device under the fault conditions.
FAULT | CONDITION | H-BRIDGE | CHARGE PUMP | AVDD | DVDD | RECOVERY |
---|---|---|---|---|---|---|
VM undervoltage (UVLO) | VVM ≤ V(UVLOx) (5.45 V, max) | Disabled | Disabled | Disabled | Operating | VVM ≥ V(UVLOx) (5.65 V, max) |
VCP undervoltage (CPUV) | VVCP ≤ V(CP_UV) (VVM + 1.5, typ) | Disabled | Operating | Operating | Operating | VVCP ≥ V(CP_UV) (VVM + 1.5, typ) |
External FET overload (OCP) | VDS ≥ VDS(OCP) VSP – VSN > 1 V | Disabled | Operating | Operating | Operating | t(RETRY) |
Gate driver fault (GDF) | Gate voltage unchanged after t(DRIVE) | Disabled | Operating | Operating | Operating | t(RETRY) |
Watchdog fault (WDFLT) | Watchdog timer expires | Disabled | Operating | Operating | Operating | CLR_FLT bit |
Thermal shutdown (TSD) | TJ ≥ TSD (150°C, min) | Disabled | Disabled | Disabled | Operating | TJ ≤ TSD – Thys (Thys is typically 20°C) |