SLVSDR9E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VDS pin on the DRV8702-Q1 device is used to select the VDS threshold voltage for overcurrent detection.
Tying the VDS pin to ground selects the lowest setting of 0.06 V. Leaving this pin open selects the setting of
0.48 V. Tying the VDS pin to the AVDD the pin disables the VDS monitor. For a detailed list of VDS configurations, see Table 7-8.
VDS RESISTANCE | VDS VOLTAGE | OVERCURRENT TRIP LEVEL (VDS(OCP)) | CIRCUIT |
---|---|---|---|
< 1 kΩ to GND | GND | 0.06 V | |
33 kΩ ± 5% to GND | 0.7 V ± 5% | 0.12 V | |
200 kΩ ± 5% to GND | 2 V ± 5% | 0.24 V | |
> 2 MΩ to GND, Hi-Z | 3 V ± 5% | 0.48 V | |
68 kΩ ± 5% to AVDD | 4 V ± 5% | 0.96 V | |
< 1 kΩ to AVDD | AVDD | Disabled |