SLVSAS7D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
The DRV8801-Q1 provides a versatile power driver solution with a full H-bridge driver. The device can drive a brushed DC motor or one winding of a stepper motor, as well as other devices like solenoids. A simple PHASE/ENABLE interface allows easy interfacing to controller circuits
The output stages use N-channel power MOSFETs configured as ½-H-bridges. The DRV8801-Q1 is capable of peak output currents up to ±2.8 A and operating voltages up to 38 V. An internal charge pump generates needed gate drive voltages.
A low-power sleep mode is provided which shuts down internal circuitry to achieve very low quiescent current draw. This sleep mode can be set using a dedicated nSLEEP pin.
Internal protection functions are provided: undervoltage lockout, overcurrent protection, short-to-supply protection, short-to-ground protection, overtemperature warning, and overtemperature shutdown. Overcurrent (including short-to-ground and short-to-supply) and overtemperature fault conditions are indicated via an nFAULT pin.
The DRV8801-Q1 is packaged in a 16-pin QFN package with exposed thermal pad, providing enhanced thermal dissipation.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8801-Q1 | QFN (16) | 4.00 mm × 4.00 mm |