SLVSC79D June 2014 – November 2020 DRV8801A-Q1
PRODUCTION DATA
If the die temperature increases past the thermal warning threshold the nFAULT pin is driven low. When the die temperature has fallen below the hysteresis level, the nFAULT pin is released. If the die temperature continues to increase, the device enters overtemperature shutdown as described in the Section 7.3.8.4 section.