SLVSAB9E May 2010 – November 2015 DRV8814
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power supply voltage range | VMx | –0.3 | 47 | V |
Power supply ramp rate | VMx | 1 | V/µs | |
Digital pin voltage range | –0.5 | 7 | V | |
Input voltage | VREF | –0.3 | 4 | V |
ISENSEx pin voltage(2) | –0.8 | 0.8 | V | |
Peak motor drive output current, t < 1 μS | Internally limited | A | ||
Continuous motor drive output current(3) | 0 | 2.5 | A | |
Continuous total power dissipation | See Thermal Information | |||
Operating virtual junction temperature range, TJ | –40 | 150 | °C | |
Operating ambient temperature range, TA | –40 | 85 | °C | |
Storage temperature, TSTG | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VM | Motor power supply voltage range(1) | 8 | 45 | V | |
VREF | VREF input voltage(2) | 1 | 3.5 | V | |
IV3P3 | V3P3OUT load current | 0 | 1 | mA | |
fPWM | Externally applied PWM frequency | 0 | 100 | kHz |
THERMAL METRIC(1) | DRV8814 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 31.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 15.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 5.6 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 5.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.4 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES | ||||||
IVM | VM operating supply current | VM = 24 V, fPWM 50 kHz | 5 | 8 | mA | |
IVMQ | VM sleep mode supply current | VM = 24 V | 10 | 20 | μA | |
VUVLO | VM undervoltage lockout voltage | VM rising | 7.8 | 8.2 | V | |
V3P3OUT REGULATOR | ||||||
V3P3 | V3P3OUT voltage | IOUT = 0 to 1 mA | 3.2 | 3.3 | 3.4 | V |
LOGIC-LEVEL INPUTS | ||||||
VIL | Input low voltage | 0.6 | 0.7 | V | ||
VIH | Input high voltage | 2 | 5.25 | V | ||
VHYS | Input hysteresis | 0.3 | 0.45 | 0.6 | V | |
IIL | Input low current | VIN = 0 | –20 | 20 | μA | |
IIH | Input high current | VIN = 3.3 V | 33 | 100 | μA | |
nFAULT OUTPUT (OPEN-DRAIN OUTPUT) | ||||||
VOL | Output low voltage | IO = 5 mA | 0.5 | V | ||
IOH | Output high leakage current | VO = 3.3 V | 1 | μA | ||
DECAY INPUT | ||||||
VIL | Input low threshold voltage | For slow decay (brake) mode | 0 | 0.8 | V | |
VIH | Input high threshold voltage | For fast decay (coast) mode | 2 | V | ||
IIN | Input current | VIN = 0 V to 3.3 V | ±40 | μA | ||
H-BRIDGE FETS | ||||||
RDS(ON) | HS FET on resistance | VM = 24 V, IO = 1 A, TJ = 25°C | 0.2 | Ω | ||
VM = 24 V, IO = 1 A, TJ = 85°C | 0.25 | 0.32 | ||||
RDS(ON) | LS FET on resistance | VM = 24 V, IO = 1 A, TJ = 25°C | 0.2 | Ω | ||
VM = 24 V, IO = 1 A, TJ = 85°C | 0.25 | 0.32 | ||||
IOFF | Off-state leakage current | –20 | 20 | μA | ||
MOTOR DRIVER | ||||||
fPWM | Internal current control PWM frequency | 50 | kHz | |||
tBLANK | Current sense blanking time | 3.75 | μs | |||
tR | Rise time | 50 | 300 | ns | ||
tF | Fall time | 50 | 300 | ns | ||
PROTECTION CIRCUITS | ||||||
IOCP | Overcurrent protection trip level | 3 | A | |||
tTSD | Thermal shutdown temperature | Die temperature | 150 | 160 | 180 | °C |
CURRENT CONTROL | ||||||
IREF | VREF input current | VREF = 3.3 V | –3 | 3 | μA | |
VTRIP | xISENSE trip voltage | xVREF = 3.3 V, 100% current setting | 635 | 660 | 685 | mV |
xVREF = 3.3 V, 71% current setting | 445 | 469 | 492 | |||
xVREF = 3.3 V, 38% current setting | 225 | 251 | 276 | |||
AISENSE | Current sense amplifier gain | Reference only | 5 | V/V |