SLVSBW9C April 2013 – December 2015 DRV8832-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 4 lists the design parameters of the DRV8832-Q1.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE | |||
---|---|---|---|---|---|
Motor voltage | VCC | 5 V | |||
Motor RMS current | IRMS | 0.3 A | |||
Motor start-up | ISTART | 1.3 A | |||
Motor current trip point | ILIMIT | 0.9 A |