SLVSBW9C April 2013 – December 2015 DRV8832-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The VCC pin should be bypassed to GND using low-ESR ceramic bypass capacitors with a recommended value of 0.1-μF rated for VCC. This capacitor should be placed as close to the VCC pin as possible with a thick trace or ground plane connection to the device GND pin.
The VCC pin must be bypassed to ground using an appropriate bulk capacitor. This component may be an electrolytic and should be placed close to the DRV8832-Q1.