SLVSBW9C April 2013 – December 2015 DRV8832-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Under normal operation, using sleep mode to minimize supply current should be sufficient.
If desired, power can be removed to the DRV8832-Q1 to further decrease supply current. TI recommends to remove power to the FAULTn pullup resistor when removing power to the DRV8832-Q1. Removing power from the FAULTn pullup resistor will eliminate a current path from the FAULTn pin through an ESD protection diode to VCC. TI recommends to set both IN1 and IN2 as a logic low when power is removed.