SLVSBW9C April 2013 – December 2015 DRV8832-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
When the voltage on pin ISENSE exceeds VILIM (0.2 V), overcurrent is detected. The RSENSE resistor should be sized to set the desired ILIMIT level.
To set IILIMIT to 0.5 A, RISENSE = 0.2 V / 0.9 A = 0.22 Ω.
To prevent false trips, ILIMIT must be higher than regular operating current. Motor current during start-up is typically much higher than steady-state spinning, because the initial load torque is higher, and the absence of back-EMF causes a higher voltage and extra current across the motor windings.
It can be beneficial to limit start-up current by using series inductors on the DRV8832-Q1 output, as that allows ILIMIT to be lower, and it may decrease the system’s required bulk capacitance. Start-up current can also be limited by ramping the forward drive duty cycle.