SLVSBA4F June 2012 – April 2021 DRV8837 , DRV8838
PRODUCTION DATA
The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.
The DRV883x family of devices can
supply up to
1.8 A of output current. It operates on a
motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8
V to 7 V.
The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8837 | WSON (8) | 2.00 mm × 2.00 mm |
DRV8838 |