SLVSD61A July 2016 – July 2016 DRV8837C
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Motor power-supply voltage | VM | –0.3 | 12 | V |
Logic power-supply voltage | VCC | –0.3 | 7 | V |
Control pin voltage | IN1, IN2, nSLEEP | –0.5 | 7 | V |
Peak drive current | OUT1, OUT2 | Internally limited | A | |
Operating virtual junction temperature, TJ | –40 | 150 | ºC | |
Storage temperature, Tstg | –60 | 150 | ºC |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Motor power-supply voltage | 0 | 11 | V |
VCC | Logic power-supply voltage | 1.8 | 7 | V |
IOUT | Motor peak current | 0 | 1 | A |
fPWM | Externally applied PWM frequency | 0 | 250 | kHz |
VLOGIC | Logic level input voltage | 0 | 5.5 | V |
TA | Operating ambient temperature | –40 | 85 | °C |
THERMAL METRIC (1) | DRV8837C | UNIT | |
---|---|---|---|
DSG (WSON) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 60.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 71.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 32.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 32.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 9.8 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLIES (VM, VCC) | ||||||
VVM | VM operating voltage | 0 | 11 | V | ||
IVM | VM operating supply current | VVM = 5 V; VCC = 3 V; No PWM |
40 | 100 | μA | |
VVM = 5 V; VCC = 3 V; 50 kHz PWM |
0.8 | 1.5 | mA | |||
IVMQ | VM sleep mode supply current | VVM = 5 V; VCC = 3 V; nSLEEP = 0 |
30 | 95 | nA | |
VCC | VCC operating voltage | 1.8 | 7 | V | ||
IVCC | VCC operating supply current | VVM = 5 V; VCC = 3 V; No PWM |
300 | 500 | μA | |
VVM = 5 V; VCC = 3 V; 50 kHz PWM |
0.7 | 1.5 | mA | |||
IVCCQ | VCC sleep mode supply current | VVM = 5 V; VCC = 3 V; nSLEEP = 0 |
5 | 25 | nA | |
CONTROL INPUTS (IN1/PH, IN2/EN, nSLEEP) | ||||||
VIL | Input logic-low voltage | 0.25 × VCC | V | |||
VIH | Input logic-high voltage | 0.5 × VCC | V | |||
VHYS | Input logic hysteresis | 0.08 × VCC | V | |||
IIL | Input logic-low current | VINx = 0 V | –5 | 5 | μA | |
IIH | Input logic-high current | VINx = 3.3 V | 50 | μA | ||
RPD | Pulldown resistance | 100 | kΩ | |||
MOTOR DRIVER OUTPUTS (OUT1, OUT2) | ||||||
RDS(ON) | HS + LS FET on-resistance | VVM = 5 V; VCC = 3.3 V; IO = 200 mA; TJ = 25°C |
1000 | mΩ | ||
IOFF | Off-state leakage current | VOUTx = 0 V | –200 | 200 | nA | |
PROTECTION CIRCUITS | ||||||
VUVLO | VCC undervoltage lockout | VCC falling | 1.7 | V | ||
VCC rising | 1.8 | V | ||||
IOCP | Overcurrent protection trip level | 1.2 | A | |||
tDEG | Overcurrent deglitch time | 1 | μs | |||
tRETRY | Overcurrent retry time | 1 | ms | |||
TTSD (1) | Thermal shutdown temperature | Die temperature TJ | 150 | 160 | 180 | °C |
NO. | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
1 | t7 | Output enable time | See Figure 1. | 300 | ns | |
2 | t8 | Output disable time | 300 | ns | ||
3 | t9 | Delay time, INx high to OUTx high | 160 | ns | ||
4 | t10 | Delay time, INx low to OUTx low | 160 | ns | ||
5 | t11 | Output rise time | 20 | 188 | ns | |
6 | t12 | Output fall time | 20 | 188 | ns | |
— | twake | Wake time, nSLEEP rising edge to part active | 30 | μs |
VVM = 5 V | VCC = 3 V |
VVM = 5 V | VCC = 3 V |
VVM = 5 V | VCC = 3 V |
VVM = 5 V | VCC = 3 V |