SLVSBN4C January 2013 – August 2016 DRV8839
PRODUCTION DATA.
PIN | I/O (1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS |
|
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
GND, Thermal pad | 5, 6 | — | Device ground | |
VCC | 12 | — | Device supply | Bypass to GND with a 0.1-μF, 6.3-V ceramic capacitor |
VM | 1, 2 | — | Motor supply | Bypass to GND with a 0.1-μF, 16-V ceramic capacitor |
CONTROL | ||||
EN1 | 9 | I | Enable 1 | Logic high enables OUT1 Internal pulldown resistor |
EN2 | 7 | I | Enable 2 | Logic high enables OUT2 Internal pulldown resistor |
IN1 | 10 | I | Input 1 | Logic input controls OUT1 Internal pulldown resistor |
IN2 | 8 | I | Input 2 | Logic input controls OUT2 Internal pulldown resistor |
nSLEEP | 11 | I | Sleep mode input | Logic low puts device in low-power sleep mode Logic high for normal operation Internal pulldown resistor |
OUTPUT | ||||
OUT1 | 3 | O | Output 1 | Connect to motor winding |
OUT2 | 4 | O | Output 2 |