The DRV8844 provides four individually controllable 1/2-H-bridge drivers. It can be used to drive two DC motors, one stepper motor, four solenoids, or other loads. The output driver channel for each channel consists of N-channel power MOSFET’s configured in a 1/2-H-bridge configuration.
The DRV8844 can supply up to 2.5-A peak or 1.75-A RMS output current per channel (with proper PCB heatsinking at 24 V and 25°C) per H-bridge.
Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin.
Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.
The DRV8844 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8844 | HTSSOP (28) | 9.70 mm × 4.40 mm |
Changes from C Revision (May 2015) to D Revision
Changes from B Revision (January 2015) to C Revision
Changes from A Revision (October 2012) to B Revision
PIN | TYPE(1) | DESCRIPTION | EXTERNAL COMPONENTS OR CONNECTIONS | |
---|---|---|---|---|
NAME | NO. | |||
POWER AND GROUND | ||||
CP1 | 1 | P | Charge pump flying capacitor | Connect a 0.01-μF 100-V capacitor between CP1 and CP2. |
CP2 | 2 | P | Charge pump flying capacitor | |
LGND | 19 | P | Logic input reference ground | Connect to logic ground. This may be any voltage between VNEG and VM – 8 V. |
V3P3OUT | 15 | P | 3.3-V regulator output | Bypass to VNEG with a 0.47-μF 6.3-V ceramic capacitor. Can be used to supply VREF. |
VCP | 3 | P | High-side gate drive voltage | Connect a 0.1-μF 16-V ceramic capacitor to VM. |
VM | 4, 11 | P | Main power supply | Connect to motor supply (8 V to 60 V). Both pins must be connected to same supply. Bypass to VNEG with a 10-µF (minimum) capacitor. |
SRC12 | 6 | P | Low-side FET source for OUT1 and OUT2 | Connect to VNEG directly or through optional current-sense resistor |
SRC34 | 9 | P | Low-side FET source for OUT3 and OUT4 | |
VNEG | 14, 28, PPAD | P | Negative power supply (dual supplies) or ground (single supply) | |
CONTROL | ||||
EN1 | 26 | I | Channel 1 enable | Logic high enables OUT1. Internal pulldown. |
EN2 | 24 | I | Channel 2 enable | Logic high enables OUT2. Internal pulldown. |
EN3 | 22 | I | Channel 3 enable | Logic high enables OUT3. Internal pulldown. |
EN4 | 20 | I | Channel 4 enable | Logic high enables OUT4. Internal pulldown. |
IN1 | 27 | I | Channel 1 input | Logic input controls state of OUT1. Internal pulldown. |
IN2 | 25 | I | Channel 2 input | Logic input controls state of OUT2. Internal pulldown. |
IN3 | 23 | I | Channel 3 input | Logic input controls state of OUT3. Internal pulldown. |
IN4 | 21 | I | Channel 4 input | Logic input controls state of OUT4. Internal pulldown. |
nRESET | 16 | I | Reset input | Active-low reset input initializes internal logic and disables the H-bridge outputs. Internal pulldown. |
nSLEEP | 17 | I | Sleep mode input | Logic high to enable device, logic low to enter low-power sleep mode. Internal pulldown. |
STATUS | ||||
nFAULT | 18 | OD | Fault | Logic low when in fault condition (overtemperature, overcurrent, UVLO). Open-drain output. |
OUTPUT | ||||
OUT1 | 5 | O | Output 1 | Connect to loads |
OUT2 | 7 | O | Output 2 | |
OUT3 | 8 | O | Output 3 | |
OUT4 | 10 | O | Output 4 | |
NO CONNECT | ||||
NC | 12, 13 | — | No connect | No connection to these pins |