Three brushed-DC motors
One stepper and one brushed-DC motor
Synchronous rectification
Full, 1/2 and 1/4 step operation for stepper motors
Forward, reverse and coast modes for DC motors
Smart tune decay for smooth and quiet operation
Supports 3.3 V and 5 V logic inputs
Protection features
The DRV8845 is a quad full-bridge driver for a wide variety of industrial applications. The device can be used for driving up to two stepper motors or up to four brushed-DC motors. Each full-bridge output is rated up to 1.5 A and 38 V. The DRV8845 includes pulse width modulation (PWM) current regulators, along with 2- bit nonlinear DACs (digital-to-analog converters) that allow stepper motors to be controlled in full, half, and quarter steps; and DC motors in forward, reverse, and coast modes.
The PWM current regulator uses the smart tune decay mode for motor audible noise and vibration reduction, increased accuracy, and reduced power dissipation. Internal synchronous rectification control circuitry is provided to improve power dissipation during PWM operation.
Protection features include thermal shutdown with hysteresis (OTSD), undervoltage lockout (UVLO) and overcurrent protection (OCP). Special power up sequencing is not required.
The DRV8845 is supplied in a 6 mm x 6 mm, 36 pin QFN package with exposed pad for enhanced thermal performance.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
DRV8845RHHR | QFN (36) | 6mm x 6mm |