SLLSEK2A June 2014 – March 2017 DRV8846
PRODUCTION DATA.
Table 1 lists the recommended external components for the device.
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM | VM | GND | 10-µF (minimum) ceramic capacitor rated for VM |
CVM | VM | GND | 0.1-µF ceramic capacitor rated for VM |
CVINT | VINT | GND | 6.3-V, 2.2-µF ceramic capacitor |
RnFAULT | VCC(1) | nFAULT | >5 kΩ |
RAISEN | AISEN | GND | Sense resistor, see applications section for sizing |
RBISEN | BISEN | GND | Sense resistor, see applications section for sizing |