SLLSEK2A June 2014 – March 2017 DRV8846
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VM | Power supply voltage range(1) | 4 | 18 | V |
VREF | Reference rms voltage range(3) | 1 | 3.3 | V |
ƒPWM | Applied STEP signal | 0 | 250 | kHz |
IVINT | VINT external load current | 1 | mA | |
IFS | Motor full-scale current per H-bridge(2) | 0 | 1.4 | A |
TA | Operating ambient temperature | –40 | 85 | °C |