SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In the independent bridge interface, the DRV8847 device is configured for independent half-bridge operation. To configure independent bridge interface operation, leave the MODE pin unconnected (Hi-Z state) and use the IN1, IN2, IN3, and IN4 pins to independently control the OUT1, OUT2, OUT3, and OUT4 pins respectively. Only two output states of the OUTx pin can be controlled (either connected to VM or connected to GND). This mode is used to drive independent loads such as relays and solenoids.
Use this interface option for the following loads:
Table 7-6 lists the configurations for independent bridge interface operation and Figure 7-11 shows the application diagram for independent bridge interface operation.
nSLEEP | IN1 | IN2 | IN3 | IN4 | OUT1 | OUT2 | OUT3 | OUT4 | FUNCTION (DC MOTOR) |
---|---|---|---|---|---|---|---|---|---|
0 | X | X | X | X | Z | Z | Z | Z | Sleep mode |
1 | 0 | L | OUT1 connected to GND | ||||||
1 | 1 | H | OUT1 connected to VM | ||||||
1 | 0 | L | OUT2 connected to GND | ||||||
1 | 1 | H | OUT2 connected to VM | ||||||
1 | 0 | L | OUT3 connected to GND | ||||||
1 | 1 | H | OUT3 connected to VM | ||||||
1 | 0 | L | OUT4 connected to GND | ||||||
1 | 1 | H | OUT4 connected to VM |