SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV8847 device is designed to operate from an input voltage supply (VVM) range from 2.7 V to 18 V. Place a 0.1-µF ceramic capacitor rated for VM as close to the DRV8847 device as possible. In addition, a bulk capacitor with a value of at least 10 µF must be included on the VM pin.