SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If OUT1 pin is shorted to supply (VM), then pull-down current of 230-µA (IOL_LS) flows from supply (VM). Due to this, there is a voltage drop at the negative terminal of OL1_LS comparator as:
Using Equation 14, the VOL1_LS(-) is calculated as shown in Equation 15,
This voltage, if compared with 1.2-V (VOL_LS) reset the OL1_LS comparator output to "0", signifying a no open load detect.