SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In the 4-pin interface, the DRV8847 device is configured to drive a stepper motor or two BDC motors with fully functional modes. To configure 4-pin interface operation, connect the MODE pin to ground and use the IN1, IN2, IN3, and IN4 pins to control the drivers. In this mode, the stepper or brushed DC motor can operate with all four modes (forward, reverse, coast, and brake mode) and the stepper motor can operate in either full-stepping mode or the non-circulating half-stepping mode. Sense resistors can be connected to the ISEN12 and ISEN34 pins for independent current regulation in bridge-12 and bridge-34 respectively.
Use this interface option for the following loads:
Table 7-3 lists the configurations for 4-pin interface operation and Figure 7-8 shows the application diagram for 4-pin interface operation.
nSLEEP | IN1 | IN2 | IN3 | IN4 | OUT1 | OUT2 | OUT3 | OUT4 | FUNCTION (DC MOTOR) |
---|---|---|---|---|---|---|---|---|---|
0 | X | X | X | X | Z | Z | Z | Z | Sleep mode |
1 | 0 | 0 | Z | Z | Motor coast (fast decay) | ||||
1 | 0 | 1 | L | H | Reverse direction | ||||
1 | 1 | 0 | H | L | Forward direction | ||||
1 | 1 | 1 | L | L | Motor brake (slow decay) | ||||
1 | 0 | 0 | Z | Z | Motor coast (fast decay) | ||||
1 | 0 | 1 | L | H | Reverse direction | ||||
1 | 1 | 0 | H | L | Forward direction | ||||
1 | 1 | 1 | L | L | Motor brake (slow decay) |