SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If the die temperature exceeds thermal shutdown limits (TTSD), all FETs in the H-bridge are disabled and the nFAULT pin is driven low. After the die temperature decreases to a value within the specified limits, normal operation resumes automatically. The nFAULT pin is released after operation starts again.