SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV8847 device has thermal shutdown (TSD) as described in the Section 9.3.1 section. If the die temperature exceeds approximately 150°C, the device is disabled until the temperature decreases 40°C.
Any tendency of the device to enter TSD is an indication of either excessive power dissipation, insufficient heat-sinking, or too high an ambient temperature.