SLVSE65C July 2018 – December 2023 DRV8847
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
If OUT1 pin is shorted to ground, then pull-up current of 200-µA (IOL_PU) flows from AVDD. Due to this, there is a voltage drop at the positive terminal of OL1_HS comparator as:
Using Equation 8, the VOL1_HS(+) is calculated as shown in Equation 9,
This voltage, if compared with 2.3-V (VOL_HS) reset the OL1_HS comparator output to "0", which signifies a no open load detect.