SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
Table 7-1 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VVM | 12V |
Supply voltage range | 4 to 18V | |
Motor winding resistance | RL | 3Ω/phase |
Motor winding inductance | LL | 330µH/phase |
Target chopping current | ICHOP | 500mA |
Chopping current reference voltage | VVREF | 3.3V |