SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
The DRV8848 is designed to operate from an input voltage supply (VVM) range between 4 and 18V. Place a 0.1µF ceramic capacitor rated for VM as close to the DRV8848 as possible. In addition, the user must include a bulk capacitor of at least 10µF on VM.