SLLSEL7B October 2014 – April 2024 DRV8848
PRODUCTION DATA
The DRV8848 is an integrated motor driver device for two DC motors or a bipolar stepper motor. The device integrates two H-bridges that use NMOS drivers and current sense regulation circuitry. The DRV8848 can be powered with a supply range between 4 to 18V and is capable of providing an output current of 1A rms.
A simple PWM interface allows easy interfacing to the controller circuit.
The current regulation uses a fixed off-time (tOFF) PWM scheme. The current regulation trip point is controlled by the value of the sense resistor and the voltage applied to VREF.
A low-power sleep mode is included, which allows the system to save power when not driving the motor.