SLVSGF6A May 2023 – October 2023 DRV8849
PRODUCTION DATA
A low-ESR ceramic capacitor must be placed in between the CP1 and CP2 pins. A value of 0.022 µF rated for VM is recommended. Place this component as close to the pins as possible.
A low-ESR ceramic capacitor must be placed in between the VM and VCP pins. A value of 0.22 µF rated for 16 V is recommended. Place this component as close to the pins as possible.
The device must be soldered directly onto the PCB. The thermal pad should be soldered directly to an exposed surface on the PCB. Thermal vias should be used to transfer heat to other layers of the PCB.
It is important to have a low impedance single-point ground located very close to the device. Connect the exposed pad and the ground plane directly under the device ground.
The input capacitors should be placed as close to the device supply pins as possible. The ceramic capacitor should be closer to the pins than the bulk capacitor.