SLVSGF6A May 2023 – October 2023 DRV8849
PRODUCTION DATA
If at any time the voltage on the VM pins fall below the UVLO-threshold voltage for the voltage supply, all the outputs are disabled, and the nFAULT pins are driven low. The charge pump is disabled in this condition. Normal operation resumes (motor-driver operation and nFAULT released) when the VM undervoltage condition is removed.