SLVSGF6A May 2023 – October 2023 DRV8849
PRODUCTION DATA
In this mode, after an OCP event the outputs of the affected stepper are disabled and the corresponding nFAULT pin is driven low. Normal operation resumes automatically (motor-driver operation and nFAULT released) after the tRETRY time has elapsed and the fault condition is removed.