SLVSGF6A May 2023 – October 2023 DRV8849
PRODUCTION DATA
An analog current-limit circuit on each FET limits the current through the FET by removing the gate drive. If this current limit persists for longer than the tOCP time, the FETs in both H-bridges for that stepper driver are disabled and the corresponding nFAULT pin is driven low. The charge pump remains active during this condition. The overcurrent protection can operate in two different modes: latched shutdown and automatic retry.
The ENABLE pin for a particular stepper driver should be Hi-Z to select latched shutdown mode, and should be HIGH (>2.7 V) to select automatic retry mode. ENABLE1 pin controls the OCP recovery method for Stepper 1, and ENABLE2 pin controls the OCP recovery method for Stepper 2.