SLVSGF6A May 2023 – October 2023 DRV8849
PRODUCTION DATA
Table 8-8 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGE | CHARGE PUMP | INDEXER | Logic | |
---|---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 38 V | nSLEEP pin = 0 | Disabled | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 38 V | nSLEEP pin = 1 ENABLE pin = 1 or Hi-Z | Operating | Operating | Operating | Operating |
Disabled | 4.5 V < VM < 38 V | nSLEEP pin = 1 ENABLE pin = 0 | Disabled | Operating | Operating | Operating |