SLVSCY8B August 2015 – July 2016 DRV8870
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The motor voltage to use depends on the ratings of the motor selected and the desired RPM. A higher voltage spins a brushed DC motor faster with the same PWM duty cycle applied to the power FETs. A higher voltage also increases the rate of current change through the inductive motor windings.