SLVSCY8B August 2015 – July 2016 DRV8870
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
When the IN1 and IN2 pins are both low for time tSLEEP (typically 1 ms), the DRV8870 device enters a low-power sleep mode, where the outputs remain High-Z and the device uses IVMSLEEP (µA) of current. If the device is powered up while both inputs are low, it immediately enters sleep mode. After the IN1 or IN2 pins are high for at least 5 µs, the device is operational 50 µs (tON) later.