SLVSDH4 March 2017 DRV8871-Q1
PRODUCTION DATA.
The DRV8871-Q1 output consists of four N-channel MOSFETs that are designed to drive high current. They are controlled by the two logic inputs IN1 and IN2, according to Table 1.
IN1 | IN2 | OUT1 | OUT2 | DESCRIPTION |
---|---|---|---|---|
0 | 0 | High-Z | High-Z | Coast; H-bridge disabled to High-Z (sleep entered after 1 ms) |
0 | 1 | L | H | Reverse (Current OUT2 → OUT1) |
1 | 0 | H | L | Forward (Current OUT1 → OUT2) |
1 | 1 | L | L | Brake; low-side slow decay |
The inputs can be set to static voltages for 100% duty cycle drive, or they can be pulse-width modulated (PWM) for variable motor speed. When using PWM, it typically works best to switch between driving and braking. For example, to drive a motor forward with 50% of its max RPM, IN1 = 1 and IN2 = 0 during the driving period, and IN1 = 1 and IN2 = 1 during the other period. Alternatively, the coast mode (IN1 = 0, IN2 = 0) for fast current decay is also available. The input pins can be powered before VM is applied.