SLVSDH4 March 2017 DRV8871-Q1
PRODUCTION DATA.
Table 3 lists the design parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | VM | 24 V |
Motor RMS current | IRMS | 0.8 A |
Motor startup current | ISTART | 2 A |
Motor current trip point | ITRIP | 2.1 A |
ILIM resistance | RILIM | 30 kΩ |
PWM frequency | fPWM | 5 kHz |