SLVSDH4 March 2017 DRV8871-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
GND | 1 | PWR | Logic ground | Connect to board ground |
ILIM | 4 | I | Current limit control | Connect a resistor to ground to set the current chopping threshold |
IN1 | 3 | I | Logic inputs | Controls the H-bridge output. Has internal pulldowns (see Table 1). |
IN2 | 2 | |||
OUT1 | 6 | O | H-bridge output | Connect directly to the motor or other inductive load. |
OUT2 | 8 | |||
PGND | 7 | PWR | High-current ground path | Connect to board ground. |
VM | 5 | PWR | 6.8-V to 45-V power supply | Connect a 0.1-µF bypass capacitor to ground, as well as sufficient bulk capacitance, rated for the VM voltage. |
PAD | — | — | Thermal pad | Connect to board ground. For good thermal dissipation, use large ground planes on multiple layers, and multiple nearby vias connecting those planes. |