SLVSDH4 March 2017 DRV8871-Q1
PRODUCTION DATA.
When IN1 and IN2 are both low for time tSLEEP (typically 1 ms), the DRV8871-Q1 device enters a low-power sleep mode, where the outputs remain High-Z and the device uses IVMSLEEP (microamps) of current. If the device is powered up while both inputs are low, sleep mode is immediately entered. After IN1 or IN2 are high for at least 5 µs, the device will be operational 50 µs (tON) later.