Refer to the PDF data sheet for device specific package drawings
The DRV8872-Q1 device is a brushed DC (BDC) motor driver for infotainment, HUD projector adjustment, motorized shifter knobs, and piezo horn drivers. Two logic inputs control the H-bridge driver, which consists of four N-channel MOSFETs that provide bidirectional control of motors up to 3.6-A peak current. The inputs can be pulse-width modulated (PWM) to control motor speed, using a choice of current-decay modes. Setting both inputs low enters a low-power sleep mode.
The DRV8872-Q1 device features integrated current regulation, based on an internal reference voltage and the voltage on the ISEN pin, which is proportional to motor current through an external sense resistor. The ability to limit current to a known level can significantly reduce the system power requirements and bulk capacitance needed to maintain stable voltage, especially for motor startup and stall conditions.
The device is fully protected from faults and short circuits, including undervoltage lockout (UVLO), overcurrent protection (OCP), and thermal shutdown (TSD). Faults are communicated by pulling the nFAULT output low. When the fault condition is removed, the device automatically resumes normal operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV8872-Q1 | HSOP (8) | 4.90 mm × 6.00 mm |
DATE | REVISION | NOTES |
---|---|---|
November 2016 | * | Initial release. |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
GND | 1 | PWR | Logic ground | Connect to board ground. |
IN1 | 3 | I | Logic inputs | Controls the H-bridge output. Has internal pulldowns. (See Table 1.) |
IN2 | 2 | |||
ISEN | 7 | PWR | High-current ground path | If using current regulation, connect ISEN to a resistor (low-value, high-power-rating) to ground. If not using current regulation, connect ISEN directly to ground. |
nFAULT | 4 | OD | Fault status (open-drain) | Low-level indicates UVLO, TSD, or OCP fault. Connect to a pullup resistor. |
OUT1 | 6 | O | H-bridge outputs | Connect directly to the motor, or other inductive load. |
OUT2 | 8 | |||
VM | 5 | PWR | 6.8-V to 45-V power supply | Connect a 0.1-µF bypass capacitor to ground, as well as sufficient bulk capacitance, rated for the VM voltage. |
PAD | — | — | Thermal pad | Connect to board ground. For good thermal dissipation, use large ground planes on multiple layers, and multiple nearby vias connecting those planes. |