SLIS175 November 2016 DRV8872-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 3 lists the design parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor voltage | VM | 24 V |
Motor RMS current | IRMS | 0.8 A |
Motor startup current | ISTART | 2 A |
Motor current trip point | ITRIP | 2.2 A |
Sense resistance | RISEN | 0.16 Ω |
PWM frequency | fPWM | 5 kHz |