SLIS175 November 2016 DRV8872-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
If current regulation is not needed, the ISEN pin should be directly connected to the PCB ground plane. This mode provides the highest possible peak current: up to 3.6 A for a few hundred milliseconds (depending on PCB characteristics and the ambient temperature). If current exceeds 3.6 A, the device might reach overcurrent protection (OCP) or over-temperature shutdown (TSD). If that occurs, the device disables and protects itself for about 3 ms (tRETRY) and then resumes normal operation.