SLIS175 November 2016 DRV8872-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
If the die temperature exceeds safe limits, all FETs in the H-bridge is disabled. After the die temperature has fallen to a safe level, operation automatically resumes.
FAULT | CONDITION | H-BRIDGE BECOMES | NFAULT BECOMES | RECOVERY |
---|---|---|---|---|
VM undervoltage lockout (UVLO) | VM < VUVLO | Disabled | Low | VM > VUVLO |
Overcurrent (OCP) | IOUT> IOCP | Disabled | Low | tRETRY |
Thermal shutdown (TSD) | TJ> 150°C | Disabled | Low | TJ< TSD - T HYS |